SLVSH17A november 2022 – may 2023 TPS650350-Q1
PRODUCTION DATA
The TPS650350-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 2.5 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.
The TPS650350-Q1 is available in a 22-pin WQFN package (3.0 mm × 3.5 mm).
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS650350-Q1 | WQFN (22) | 3.00 mm × 3.50 mm |