SLVS950I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
BATTERY CHARGER AND POWER PATH | |||||
VIN | Input voltage for power path manager at pins AC or USB | 4.3 | 17 | V | |
Input voltage for power path manager at pins AC or USB, charger and power path active (no overvoltage lockout) | 4.3 | 5.8 | |||
Input voltage for power path manager at pins AC or USB in case there is no battery connected at pin BAT | 3.6 | 17 | |||
IIN | Input current at AC pin | 2.5 | A | ||
Input current at USB pin | 1.3 | ||||
IBAT | Current at BAT pin | 2 | A | ||
DCDC CONVERTERS AND LDOs | |||||
VINDCDC | Input voltage range for step-down converter DCDC1, DCDC2, DCDC3 | 2.8 | 6.3(3) | V | |
VDCDC1 | Output voltage range for VDCDC1 step-down converter | 0.6 | VINDCDC1 | V | |
VDCDC2 | Output voltage range for VDCDC2, DCDC3 step-down converter | 0.6 | VINDCDC2 | V | |
VINLDOx | Input voltage range for LDO1 and LDO2 | 1.8 | 6.3(3) | V | |
VLDO1 | Output voltage range for LDO1 | 0.9 | 3.3 | V | |
VLDO2 | Output voltage range for LDO2 | 0.8 | 3.3 | V | |
IOUTDCDC1 | Output current at L1; except TPS650701 | 600 | mA | ||
IOUTDCDC1 | Output current at L1 for TPS650701 | 1200 | mA | ||
L1 | Inductor at L1 (1) | 1.5 | 2.2 | µH | |
CINDCDC12 | Input Capacitor at VINDCDC1 and VINDCDC2(1) | 22 | µF | ||
COUTDCDC1 | Output Capacitor at VDCDC1(1) | 10 | 22 | µF | |
IOUTDCDC2 | Output current at L2; | 1500 | mA | ||
L2 | Inductor at L2(1) | 1.5 | 2.2 | µH | |
COUTDCDC2 | Output Capacitor at VDCDC2 (1) | 10 | 22 | µF | |
IOUTDCDC3 | Output current at L3;except TPS65072 | 1500 | mA | ||
IOUTDCDC3 | Output current at L3 for TPS65072 | 600 | mA | ||
L3 | Inductor at L3(1) | 1.5 | 2.2 | µH | |
CINDCDC3 | Input Capacitor at VINDCDC3(1) | 10 | µF | ||
COUTDCDC3 | Output Capacitor at VDCDC3(1) | 10 | 22 | µF | |
L4 | Inductor at L4 (1) | 22 | µH | ||
COUTWLED | Output Capacitor at wLED boost converter | 4.7 | µF | ||
CINLDO1/2 | Input Capacitor at VINLDO1/2 | 2.2 | µF | ||
COUTLDO1 | Output Capacitor at VLDO1 | 2.2 | µF | ||
IOUTLDO1 | Output Current at VLDO1 | 100 | mA | ||
COUTLDO2 | Output Capacitor at VLDO2 | 2.2 | µF | ||
IOUTLDO2 | Output Current at VLDO2 | 100 | mA | ||
CAC | Input Capacitor at AC | 1 | µF | ||
CUSB | Input Capacitor at USB | 1 | µF | ||
CBAT | Capacitor at BAT pin | 10 | µF | ||
CSYS | Capacitor at SYS pin | 22 | 100 (2) | µF | |
CBYPASS | Capacitor at BYPASS pin | 10 | µF | ||
CINT_LDO | Capacitor at INT_LDO pin | 2.2 | µF | ||
CAVDD6 | Capacitor at AVDD6 pin | 4.7 | µF | ||
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |