SLVS950I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
WLED_CTRL1 | B7 | B6 | B5 | B4 | B3 | B2 | B1 | BO |
---|---|---|---|---|---|---|---|---|
Bit name and function | Enable ISINK | Dimming frequency1 | Dimming frequency0 | |||||
Default | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
Default value loaded by: | UVLO | UVLO | UVLO | |||||
Read/write | R/W | R | R/W | R/W | R | R | R | R |
Bit 7 | ENABLE ISINK:
0 = both current sinks are turned OFF, the wLED boost converter is disabled 1 = both current sinks are turned on, the wLED boost converter is enabled |
Bit 5..4 | DIMMING FREQUENCY 0/1:
00 = 100 Hz 01 = 200 Hz 10 = 500 Hz 11 = 1000 Hz |