SLVS950I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The charger resets when the input voltage at the AC or USB pin enters the valid range between VUVLO and VOVLO. All internal timers and other circuit blocks are reset. The device then waits for a time period TDGL(PGOOD), after which CHARGER ACTIVE Bit indicates the input power status, and the Iset pin is interpreted.