SLVSCF4A December 2014 – July 2016 TPS650830
PRODUCTION DATA.
TPS650830 | Skylake and Kabylake PLATFORM POWER SYSTEM VOLTAGE RAIL VOLUME (Merged Low Voltage Rails) |
OUTPUT VOLTAGE, Vout DEFAULT, or COMPARATOR INPUT | SWITCHING FREQUENCY, Fsw
NVDCZ = 1 / 0 |
LPM VOLTAGE, Vout
Default |
POWER GOOD OUTPUT SETTING, (PGVRx or PGx is PP or OD) |
---|---|---|---|---|---|
VR1 | V1.00A / V 0.85A | 1.00 V | 500 kHz / 800 kHz | LPM = 1.00 V | PP |
VR2 | V1.8A | 1.8 V | 2 MHz / 2 MHz | LPM = 1.8 V | PP |
VR3 | V3.3A_DSW | 3.3 V | 800 kHz / 800 kHz | LPM = 3.3 V | PP |
VR4 | V1.2U | 1.2 V,1.35 V,1.1 V | 500 kHz / 800 kHz | LPM = 1.2 V,1.35 V,1.1 V | OD |
VR5 | V5A_DS3 | 5 V | 800 kHz / 800 kHz | LPM = 5.0 V | PP |
LDO1 | V0.6Dx | 0.6 V, 0.675 V, 0.55 V | - | LPM = DDR_VTT_ CTRL = Off |
NA |
External VR_a | none | - | - | - | -- |
External VR_b | none | - | - | - | -- |
Powergood Comparator Logic a | V3.3A_PCH Enable/Sense External Load Switch | 3.3 V, Comparator Analog Input | – | – | PP |
Powergood Comparator Logic b | V1.8U_2.5U Enable/Sense External Load Switch | 1.8 V, Comparator Analog Input | – | – | PP |
Powergood Comparator Logic c | Generic Comparator | - Comparator Disabled | – | – | - |
Powergood Comparator Logic d | VCCIO Enable/Sense External Load Switch | 1.00 V, Comparator Analog Input | – | – | PP |
Powergood Comparator Logic e | V3.3S Sense External Load Switch | 3.3 V, Comparator Analog Input | – | – | PP |
Powergood Comparator Logic f | V1.8S Sense External Load Switch | 1.8 V, Comparator Analog Input | – | – | PP |
Powergood Comparator Logic g | V1.0S Sense External Load Switch | 1.00 V, Comparator Analog Input | – | – | OD |