SLVSCF4A December 2014 – July 2016 TPS650830
PRODUCTION DATA.
PIN | I/O | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | ZAJ PACKAGE NUMBER |
ZCG PACKAGE NUMBER |
|||
ACIN | E2 | H3 | I | AS | AC Adaptor voltage sense |
ACOK | D11 | F13 | I | D | ACOK input |
ACSWONZ | J2 | M3 | O | D | AC adaptor switch ON power-path (Open-drain output) (active low) |
AGND | F8, G8, H8, J8, F7, G7, H7, J7, K7, F6, G6, H6, J6, K6, G5, H5, J5 | - | - | A | Analog GND - tie directly to the ground plane |
AGND1 | C1 | E1 | - | A | Analog GND1 - tie directly to the ground plane |
AGND2 | K1 | N1 | - | A | Analog GND2 - tie directly to the ground plane |
AGND3 | L13 | N16 | - | A | Analog GND3 - tie directly to the ground plane |
AGND4 | D13 | E16 | - | A | Analog GND4 - tie directly to the ground plane |
ALL_SYS_PWRGD | G11 | F15 | O | D | Non-core rails powergood, All PMIC and specified monitored VRs power good (Open-drain output) |
BAT1 | F1 | H1 | I | AS | Battery 1 voltage sense input |
BAT2 | G1 | J1 | I | AS | Battery 2 voltage sense input |
BAT1SWONZ | F2 | J2 | O | D | Battery 1 switch ON power-path (Open-drain output) (active low) |
BAT2SWONZ | G2 | K3 | O | D | Battery 2 switch ON power-path (Open-drain output) (active low) |
DDRID | D4 | C2 | I | D | VR4 Output voltage selection. Low = 1.2 V, High = 1.35 V, Float = 1.1 V. |
DDR_VTT_CTRL | E3 | E4 | I | D | LDO1 Enable, and DVS control of VR4 |
DPWROK | K12 | M15 | O | D | Delayed version of V3.3A_DSW_PG (Open-drain output) |
DRVHVR1 | N12 | T14 | O | VR | VR1 High side gate drive output (external power FET) |
DRVHVR3 | A12 | A14 | O | VR | VR3 High side gate drive output (external power FET) |
DRVHVR4 | A2 | A3 | O | VR | VR4 High side gate drive output (external power FET) |
DRVHVR5 | M1 | T3 | O | VR | VR5 High side gate drive output (external power FET) |
DRVLVR1 | N9 | T11 | O | VR | VR1 Low side gate drive output (external power FET) |
DRVLVR3 | A9 | A11 | O | VR | VR3 Low side gate drive output (external power FET) |
DRVLVR4 | A5 | A6 | O | VR | VR4 Low side gate drive output (external power FET) |
DRVLVR5 | N4 | T6 | O | VR | VR5 Low side gate drive output (external power FET) |
DS3_VREN | K13 | M16 | O | D | DS3 VR enable (enables external power switches) (Push-pull output) |
ECVCC | L1 | P1 | I | AS | EC VCC supply |
EC_ONOFFZ | K4 | M5 | O | D | Debounced version of PWRBTNIN (Open-drain output) (active low) |
EC_RSTZ | J3 | L4 | O | D | EC reset (Open-drain output) (active low) |
ENA | B12 | B15 | I | D | Enable for VSA powergood comparator |
ENB | C11 | D13 | I | D | Enable for VSB powergood comparator |
ENC | C12 | D15 | I | D | Enable for VSC powergood comparator |
END | J13 | L16 | I | D | Enable for VSD powergood comparator |
ENE | F10 | J12 | I | D | Enable for VSE powergood comparator |
ENG | B10 | C14 | I | D | Enable for VSG powergood comparator |
ENF | J12 | L14 | I | D | Enable for VSF powergood comparator |
ENH | L11 | P13 | I | D | Input to Level Shifter B general purpose level shifter. |
ENLVA | L6 | P5 | I | D | Enable level shifter A. Pin not used for TPS650830. Connect to ground if unused. (Level Shifter A input is ACOK pin) |
ENVR1 | M12 | R15 | I | D | VR1 Enable |
ENVR2 | F11 | J14 | I | D | VR2 Enable |
ENVR3 | E9 | D11 | I | D | VR3 Enable |
ENVR4 | C2 | B2 | I | D | VR4 Enable |
ENVR5 | M2 | R2 | I | D | VR5 Enable |
EN3V3SW | K3 | L1 | I | D | Enable for load switch from LDO3V pin to VOUT3V3SW output pin |
EN5VSW | M5 | P7 | I | D | Enable Internal load switch from 5-V switching regulator to LDO5V output through VIN5VSW. Connect to powergood of 5-V switching regulator. |
FBLDO1 | D8 | F9 | I | AS | LDO1 Feedback voltage kelvin sense, (Connect to vout of LDO1 at output load capacitor) |
FBVR1N | J9 | K11 | I | AS | VR1 Negative feedback remote sense (Connect to GND of VR1 at output load capacitor) |
FBVR1P | K10 | J10 | I | AS | VR1 Positive feedback remote sense (Connect to vout of VR1 at output load capacitor) |
FBVR2N | E10 | G12 | I | AS | VR2 Negative feedback remote sense (Connect to GND of VR2 at output load capacitor) |
FBVR2P | G10 | G10 | I | AS | VR2 Positive feedback remote sense (Connect to vout of VR2 at output load capacitor) |
FBVR3N | D7 | E8 | I | AS | VR3 Negative feedback remote sense (Connect to GND of VR3 at output load capacitor) |
FBVR3P | C10 | F11 | I | AS | VR3 Positive feedback remote sense (Connect to vout of VR3 at output load capacitor) |
FBVR4N | D5 | E6 | I | AS | VR4 Negative feedback remote sense (Connect to GND of VR4 at output load capacitor) |
FBVR4P | C3 | F5 | I | AS | VR4 Positive feedback remote sense (Connect to vout of VR4 at output load capacitor) |
FBVR5N | L4 | H5 | I | AS | VR5 Negative feedback remote sense (Connect to GND of VR5 at output load capacitor) |
FBVR5P | G4 | J6 | I | AS | VR5 Positive feedback remote sense (Connect to vout of VR5 at output load capacitor) |
ILIMVR1 | L9 | M11 | I | AS | VR1 Current limit setting, low-side FET valley current limit |
ILIMVR3HS | D10 | E12 | I | AS | VR3 Current limit setting, high-side FET peak current limit |
ILIMVR3LS | C9 | E10 | I | AS | VR3 Current limit setting, low-side FET valley current limit |
ILIMVR4 | D2 | F3 | I | AS | VR4 Current limit setting, low-side FET valley current limit |
ILIMVR5HS | K5 | M7 | I | AS | VR5 Current limit setting, high-side FET peak current limit |
ILIMVR5LS | L5 | N6 | I | AS | VR5 Current limit setting, low-side FET valley current limit |
LDO3V | N8 | T10 | O | AS | 3.3-V LDO used as a reference voltage, and as a pull-up supply. |
LDO5V | N7 | T9 | O | AS | 5-V internal supply used primarily for the gate drives |
LVA | L12 | N14 | O | D | Level shifter A open-drain output, used for BC_ACOK output level shifted to EC_VCC. Input is from ACOK pin |
LVB | L10 | N12 | O | D | Level shifter B push-pull output, level shifted to VDDLV. Input is from ENH pin |
NVDC# | H9 | K9 | I | D | NVDC select [two-level: Low = NVDC, High = non-NVDC]. Connect NVDC# to GND for NVDC, Connect NVDC# to LDO3V for non-NVDC |
PCH_PWRBTNZ | K2 | N2 | O | D | Power button signal to PCH (Open-drain output) (active low) |
PCH_PWROK | E11 | G14 | O | D | Core and Non Core powergood, Delayed version of ALL_SYS_PWRGD, (Open-drain output) |
PGA | D6 | C12 | O | D | Powergood comparator output, push-pull to VDDPG |
PGB | C5 | A10 | O | D | Powergood comparator output, push-pull to VDDPG |
PGC | C6 | D7 | O | D | Powergood comparator output, push-pull to VDDPG |
PGD | H3 | J4 | O | D | Powergood comparator output, push-pull to VDDPG |
PGE | C4 | D5 | O | D | Powergood comparator output, push-pull to VDDPG |
PGF | H4 | K5 | O | D | Powergood comparator output, push-pull to VDDPG |
PGG | F3 | G4 | O | D | Powergood comparator output, open-drain output |
PGH | M6 | R8 | O | D | Powergood comparator output, open-drain output |
PGNDLDO1 | A7, B7 | A8, B8 | - | VR | LDO1 Power GND |
PGNDVR1 | N10 | T12 | - | VR | VR1 Power GND |
PGNDVR2 | G12, G13 | J15, J16 | - | VR | VR2 Power GND |
PGNDVR3 | A10 | A12 | - | VR | VR3 Power GND |
PGNDVR4 | A4 | A5 | - | VR | VR4 Power GND |
PGNDVR5 | N3 | T5 | - | VR | VR5 Power GND |
PGVR1 | M9 | P11 | O | D | VR1 powergood comparator output (Push-pull output) |
PGVR2 | E12 | H13 | O | D | VR2 powergood comparator output (Push-pull output) |
PGVR3 | B9 | B11 | O | D | VR3 powergood comparator output (Push-pull output) |
PGVR4 | B5 | C6 | O | D | VR4 powergood comparator output (Open-drain output) |
PGVR5 | M4 | R6 | O | D | VR5 powergood comparator output (Push-pull output) |
PMIC_INTZ | D12 | E14 | O | D | PMIC to EC interrupt (Open-drain output) (active low) |
PWRBTNIN | H2 | L2 | I | AS | Power button input (internal pull-up to LDO3V) (active low) |
RESETZ | C8 | D9 | O | D | Global disable output for external converters/power tree (active low) |
RSMRSTZ_PWRGD | J11 | F16 | O | D | Resume Reset powergood (Open-drain output) (active low) |
SCLK | J1 | M1 | I | D | I2C Clock |
SDA | H1 | K1 | I/O | D | I2C Data |
SHUTDOWNZ | C7 | C8 | I | D | Set shutdown mode (all supplies off) (active low) |
SLAVEADDR | L3 | N4 | I | D | I2C Slave Address select (low = 0x30, high = 0x32, open = float = 0x34). Keep same connection during operation. |
STANDBYZ | D9 | C10 | I | D | Set rails in standby when low (low power mode) |
SWVR1 | N11 | T13 | I | VR | VR1 Switch node connection |
SWVR2 | H12, H13 | K15, K16 | I | VR | VR2 Switch node connection |
SWVR3 | A11 | A13 | I | VR | VR3 Switch node connection |
SWVR4 | A3 | A4 | I | VR | VR4 Switch node connection |
SWVR5 | N2 | T4 | I | VR | VR5 Switch node connection |
SYS_PWROK | H11 | K13 | O | D | Delayed version of ALL_SYS_PWRGD (Open-drain output) |
TEMP_ALERTZ | L2 | P3 | O | D | Open-drain output of silicon temperature sensor. Input to Power Monitor Unit (connect to PROCHOT# of system). Active low, recommended pull-up to V1.00S with 50 Ω. |
TRIPZ | H10 | L12 | O | D | VCOMP comparator push-pull output (active low) |
VBATTBKUP | B13 | C16 | I | AS | RTC backup battery supply connection |
VBSTVR1 | M11 | R14 | I | VR | VR1 Bootstrap pin |
VBSTVR3 | B11 | B13 | I | VR | VR3 Bootstrap pin |
VBSTVR4 | B3 | C4 | I | VR | VR4 Bootstrap pin |
VBSTVR5 | M3 | R4 | I | VR | VR5 Bootstrap pin |
VCCST_PWRGD | E4 | C1 | O | D | VCCST powergood (Open-drain output) |
VCOMP | J4 | L6 | I | AS | VCOMP comparator input |
VDCSNS | G3 | G1 | I | AS | VDC voltage monitor |
VDDIO | E1, M13 | F1, P16 | I | VR | Voltage supply input for I/O buffers. VDDIO should be tied to LDO3V (3.3 V) |
VDDLV | L8 | N10 | I | VR | LVx buffer supply, sets output level for Level Shifter pins |
VDDPG | D1 | G2 | I | VR | PGx supply, sets output level for PG pins for A-H, if PG pin is push-pull |
VDD5 VPROGOTP | D3 | D3 | I | AS | Always connect to LDO5V. supply voltage for OTP programming (must be connected to LDO5V in normal operation) |
VIN | N6 | T8 | I | VR | IC input voltage |
VINLDO1 | A6, B6 | A7, B7 | I | VR | LDO1 Input supply |
VINLDO3 | M8 | R10 | I | VR | LDO3V input supply |
VINLDO1S | F9 | H9 | I | AS | LDO1 Input voltage reference sense (Connect to vout of VR4 at output load capacitor) |
VINPP | E5 | H7 | I | AS | VIN for Power Path Domain. Connect to external diode OR from: AC, BAT1, BAT2. |
VINVR2 | F12, F13 | H15, H16 | I | VR | VR2 Power Input voltage. Connect to a 3.3-V voltage regulator, such as V3.3A_DSW . |
VINVR3 | G9 | H11 | I | AS | VR3 Input voltage sense and high-side current-sense (Kelvin connect to drain of high-side FET) |
VINVR5 | L7 | N8 | I | AS | VR5 Input voltage sense and high-side current-sense (Kelvin connect to drain of high-side FET) |
VIN5VSW | N5 | T7 | I | VR | Internal load switch from 5-V switching regulator to LDO5Voutput. Connect VIN5VSW to 5-V switching regulator output. |
VOUTLDO1 | A8, B8 | A9, B9 | O | VR | LDO1 Output voltage, VOUTLDO1 = (1/2 * VINLDO1SNS) |
VOUT3V3SW | M7 | P9 | O | VR | EC domain load switch output and discharge path from LDO3V |
VREF1V25 | B1 | D1 | O | AS | Decoupling cap connection for internal voltage reference |
VREGVR1 | M10 | R12 | I | VR | 5-V drive supply input (shorted on board with LDO5V), supply for VR1 and VR5 |
VREGVR2 | E13 | G16 | I | VR | VR2 5-V drive supply input (shorted on board with LDO5V) |
VREGVR4 | B4 | B5 | I | VR | VR4 5-V drive supply input (shorted on board with LDO5V), shared with VR3 |
VSA | E7 | F7 | I | AS | Powergood comparator input and discharge path for external rail |
VSB | K9 | M9 | I | AS | Powergood comparator input and discharge path for external rail |
VSC | K8 | L8 | I | AS | Powergood comparator input and discharge path for external rail |
VSD | E6 | L10 | I | AS | Powergood comparator input and discharge path for external rail |
VSE | F4 | G6 | I | AS | Powergood comparator input and discharge path for external rail |
VSF | E8 | J8 | I | AS | Powergood comparator input and discharge path for external rail |
VSG | J10 | K7 | I | AS | Powergood comparator input and discharge path for external rail |
VSH | F5 | G8 | I | AS | Powergood comparator input and discharge path for external rail |
V3P3A_RTC | C13 | D16 | O | AS | PCH RTC power supply |
1HZ | K11 | M13 | O | D | 1-Hz clock output for waking up embedded controller, EC. |
DEPOPULATED BALL - FOR VIAS | No Depopulated Balls for Vias in 7x7. Type 4 PC put micro-vias under each ball pad | B3, B4, B6, B10, B12, B14, C3, C5, C7, C9, C11, C13, C15, D2, D4, D6, D8, D10, D12, D14, E2, E3, E5, E7, E9, E11, E13, E15, F2, F4, F6, F8, F10, F12, F14, G3, G5, G7, G9, G11, G13, G15, H2, H4, H6, H8, H10, H12, H14, J3, J5, J7, J9, J11, J13, K2, K4, K6, K8, K10, K12, K14, L3, L5, L7, L9, L11, L13, L15, M2, M4, M6, M8, M10, M12, M14, N3, N5, N7, N9, N11, N13, N15, P2, P4, P6, P8, P10, P12, P14, P15, R3, R5, R7, R9, R11, R13, | DEPOPULATED BALL | - | VIA PLACEMENT FOR INTERNAL BALL ROUTES - For Type3 PCBs, put a plated through-hole (PTH) via at each depopulated ball, to connect to the internal row balls. |
DEPOPULATED BALL - PICK-N-PLACE INDICATOR | B2 | C3 (also used for via - see below) | DEPOPULATED BALL | - | PICK-N-PLACE INDICATOR |
NC POPULATED BALL - CORNERS | A1, A13, N1, N13 | A1, A2, B1, A15, A16, B16, R16, T16, T15, R1, T1, T2 | POPULATED BALL | - | CORNERS - solder to PCB for mechanical strength |