SLVSCF4A December 2014 – July 2016 TPS650830
PRODUCTION DATA.
Any power supply capable of delivering the required input power is acceptable provided that there is a source within the recommended operating conditions for VIN and VINLDO3. The input voltage for the VR2 converter must be 3.3 V always. The input voltage of the controllers may vary from the VIN and VINLDO3 voltage. Ensure that VINPP is connected to the VIN or floated but not grounded.