SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_SLP
_VID[3] |
LDOA2_SLP
_VID[2] |
LDOA2_SLP
_VID[1] |
LDOA2_SLP
_VID[0] |
LDOA2_
VID[3] |
LDOA2_
VID[3] |
LDOA2_
VID[1] |
LDOA2_
VID[0] |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | LDOA2_SLP_VID[3:0] | R/W | X | This field sets the LDOA2 regulator output regulation voltage in sleep mode.
See Table 5-5 for Vout options. |
3:0 | LDOA2_VID[3:0] | R/W | X | This field sets the LDOA2 regulator output regulation voltage in normal mode.
See Table 5-5 for Vout options. |