SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Internal parameters for the converters are optimized for either a 0.47 µH or 1 µH inductor, however it is possible to use other inductor values as long as they are chosen carefully and thoroughly tested. The equations from Section 6.2.1.2.1.1 can be utilized again with the parameters changed to match those of the converters. Switching frequency estimates can be found in Section 4.15.