SWCS138E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | LDOA3_SLP _EN[1] | LDOA3_SLP _EN[0] | RESERVED | RESERVED | RESERVED | LDOA3_DIS |
TPS6508640 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 |
TPS65086401 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 |
TPS6508641 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 1 |
TPS65086470 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | 0 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5:4 | LDOA3_SLP_EN | R/W | X | LDOA3 sleep mode enable. LDOA3 is factory configured to switch to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 00: Disable. Uses LDOA3_VID in all cases. 11: Enabled. Uses LDOA3_SLP_VID when assigned sleep pin is low. 01,10: Reserved. Do not write these values. |
3:1 | RESERVED | R/W | 110 | Reserved bits. Always write to '110'. |
0 | LDOA3_DIS | R/W | X | LDOA3 Disable Bit. Writing 0 to this bit forces LDOA3 to turn off regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |