SWCS133E September 2015 – October 2024 TPS65094
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | SDWN |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | SDWN | R/W | 0 | Forces reset of the PMIC. The bit is self-clearing. 0 = No action 1 = PMIC is forced to shut down. |