SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | RESERVED | RESERVED | GPO_LVL | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED |
TPS65094x | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | GPO_LVL | R/W | 1 | Open-drain GPO output level bit.
0: The pin is driven to logic low. 1: The pin is high impedance. |