SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bit Name | LDOA2_
PGOOD |
RESERVED | BUCK6_
PGOOD |
BUCK5_
PGOOD |
BUCK4_
PGOOD |
BUCK3_
PGOOD |
BUCK2
_PGOOD |
BUCK1_
PGOOD |
TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_PGOOD | R | 0 | LDOA2 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
5 | BUCK6_PGOOD | R | 0 | BUCK6 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
4 | BUCK5_PGOOD | R | 0 | BUCK5 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
3 | BUCK4_PGOOD | R | 0 | BUCK4 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
2 | BUCK3_PGOOD | R | 0 | BUCK3 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
1 | BUCK2_PGOOD | R | 0 | BUCK2 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |
0 | BUCK1_PGOOD | R | 0 | BUCK1 Power Good status.
0: The output is not in target regulation range. 1: The output is in target regulation range. |