SWCS133D September 2015 – May 2019 TPS65094
PRODUCTION DATA.
The current-limiting resistor value must be chosen based on Equation 1.
NOTE
Use the correct value for the ceramic capacitor capacitance after derating to achieve the recommended input capacitance.
TI recommends placing a ceramic capacitor as close as possible to the FET across the respective VSYS and PGND pins of the FETs. The preferred capacitors for the controllers are two Murata GRM21BR61E226ME44: 22 µF, 0805, 25 V, ±20%, or similar capacitors.