The TPS65100-Q1 device offers a compact and small power supply solution that provides all three voltages required by thin-film transistor (TFT) LCD displays. The auxiliary linear regulator controller can be used to generate a 3.3-V logic power rail for systems powered by a 5-V supply rail only.
The main output, VO1, is a 1.6-MHz fixed-frequency PWM boost converter that provides the source-drive voltage for the LCD display. The TPS65100-Q1 has a typical switch current limit of 2.3 A. A fully integrated adjustable charge pump doubler-tripler provides the positive LCD gate-drive voltage. An externally adjustable negative charge pump provides the negative gate-drive voltage.
The TPS65100-Q1 has an integrated VCOM buffer to power the LCD backplane. For LCD panels powered by 5 V only, the TPS65100-Q1 device has a linear regulator controller using an external transistor to provide a regulated 3.3-V output for the digital circuits. For maximum safety, the TPS65100-Q1 device goes into shutdown as soon as one of the outputs is out of regulation. The device can be enabled again by toggling the input or the enable (EN) pin to GND.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65100-Q1 | TSSOP (24) with PowerPAD | 4.40 mm × 7.80 mm |
Changes from B Revision (March 2016) to C Revision
Changes from A Revision (April 2012) to B Revision
Changes from * Revision (July 2008) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BASE | 3 | O | Base drive output for the external transistor |
C1+ | 16 | — | Positive terminal of the charge pump flying capacitor |
C1– | 17 | — | Negative terminal of the charge pump flying capacitor |
C2+ | 14 | — | Positive terminal for the charge pump flying capacitor. If the device runs in voltage doubler mode, this pin should be left open. |
C2–/MODE | 15 | — | Negative terminal of the charge pump flying capacitor and charge pump MODE pin. If the flying capacitor is connected to this pin, the converter operates in a voltage tripler mode. If the charge pump needs to operate in a voltage doubler mode, the flying capacitor is removed and the C2–/MODE pin should be connected to GND. |
COMP | 22 | — | Compensation pin for the main boost converter. A small capacitor is connected to this pin. |
DRV | 18 | O | External charge pump driver |
EN | 24 | I | Enable pin of the device. This pin should be terminated and not be left floating. A logic high enables the device and a logic low shuts down the device. |
ENR | 23 | I | Enable pin of the linear regulator controller. This pin should be terminated and not be left floating. Logic high enables the regulator and a logic low puts the regulator in shutdown. |
FB1 | 1 | I | Feedback pin of the boost converter |
FB2 | 21 | I | Feedback pin of negative charge pump |
FB3 | 12 | I | Feedback pin of positive charge pump |
FB4 | 2 | I | Feedback pin of the linear regulator controller. The linear regulator controller is set to a fixed output voltage of 3.3 V or 3 V depending on the version. |
OUT3 | 13 | PWR | Positive charge pump output |
REF | 20 | O | Internal reference output typically 1.23 V |
SUP | 9 | I | Supply of the positive and negative charge pump, boost converter gate-drive circuit, and VCOM buffer. Should be connected to the output of the main boost converter and cannot be connected to any other voltage source. For performance reasons, do not connect a bypass capacitor directly to this pin. |
SW | 5, 6 | PWR | Switch pin of the boost converter |
VCOM | 10 | PWR | VCOM buffer output |
VCOMIN | 11 | I | Positive input terminal of the VCOM buffer. When the VCOM buffer is not used, this terminal can be connected to GND to reduce the overall quiescent current of the IC. |
VIN | 4 | PWR | Input voltage pin of the device |
GND | 19 | GND | Connect this pin to common ground plane under the thermal power pad. |
PGND | 7, 8 | GND | Power ground |
Thermal pad | — | GND | The exposed PowerPAD should be connected to the power ground (PGND). |