SLVS496D SEPTEMBER 2003 – August 2016 TPS65100 , TPS65101 , TPS65105
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
Voltages on pin VIN(2) | –0.3 | 6 | V |
Voltages on pin SUP, PG (2) | –0.3 | 15.5 | V |
Voltage on pin FB1, FB2, FB3, FB4 | –0.3 | 5.5 | V |
Voltages on pin EN, MODE, ENR(2) | –0.3 | VI + 0.3 | V |
Voltage on VCOMIN | –0.3 | 14 | V |
Voltage on pin SW(2) | –0.3 | 20 | V |
Voltage on pin DRV | –0.3 | 15 | V |
Voltage on pin REF | –0.3 | 4 | V |
Voltage on pin BASE | –0.3 | 5.5 | V |
Voltage on pin VOUT3 | –0.3 | 30 | V |
Voltage on pin VCOM | –0.3 | 15 | V |
Voltage on pin C1+, C2+ | –0.3 | 30 | V |
Voltage on pin C1–, C2– | –0.3 | 15 | V |
Continuous power dissipation | See Dissipation Ratings | ||
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage | 2.7 | 5.8 | V | |
L | Inductor(1) | 4.7 | µH | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6510x | UNIT | ||
---|---|---|---|---|
PWP (HTSSOP) | RGE (VQFN) | |||
24 PINS | 24 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 37.2 | 33 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.9 | 35.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.4 | 10.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.2 | 10.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.1 | 1.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VI | Input voltage range | 2.7 | 5.8 | V | ||
II(VIN) | Quiescent current (VIN) | ENR = VCOMIN = GND, VO3 = 2 × VO1
Boost converter not switching |
0.7 | 0.9 | mA | |
II(QCharge) | Charge pump quiescent current (SUP) | VO1 = SUP = 10 V, VO3 = 2 × VO1 | 1.7 | 2.7 | mA | |
VO1 = SUP = 10 V, VO3 = 3 × VO1 | 3.9 | 6 | ||||
II(QVCOM) | VCOM quiescent current (SUP) | ENR = GND, VO1 = SUP = 10 V | 750 | 1300 | µA | |
II(QEN) | LDO controller quiescent current (VIN) | ENR = VI, EN = GND | 300 | 800 | µA | |
II(sd) | Shutdown current (VIN) | EN = ENR = GND | 1 | 10 | µA | |
VIT– | Undervoltage lockout threshold | VI falling | 2.2 | 2.4 | V | |
Thermal shutdown temperature threshold | TJ rising | 160 | °C | |||
LOGIC SIGNALS | ||||||
VIH | High-level input voltage (EN, ENR) | 1.5 | V | |||
VIL | Low-level input voltage (EN, ENR) | 0.4 | V | |||
IIH , IIL | Input leakage current | EN = ENR = GND or VI | 0.01 | 0.1 | µA | |
MAIN BOOST CONVERTER VO1 | ||||||
VO1 | Output voltage range | 5 | 15 | V | ||
VO1 – VI | Minimum input to output voltage difference |
1 | V | |||
V(REF) | Reference output voltage (REF) | 1.205 | 1.213 | 1.219 | V | |
Vref | Feedback regulation voltage (FB1) | 1.136 | 1.146 | 1.154 | V | |
IIB | Feedback input bias current | 10 | 100 | nA | ||
rDS(on) | N-MOSFET on-resistance (Q1) | VO1 = 10 V, I(sw) = 500 mA | 195 | 290 | mΩ | |
VO1 = 5 V, I(sw) = 500 mA | 285 | 420 | ||||
ILIM | N-MOSFET switch current limit (Q1) | TPS65100, TPS65101 | 1.6 | 2.3 | 2.6 | A |
TPS65105 | 0.96 | 1.37 | 1.56 | A | ||
rDS(on) | P-MOSFET on-resistance (Q2) | VO1 = 10 V, I(sw) = 100 mA | 9 | 15 | Ω | |
VO1 = 5 V, I(sw) = 100 mA | 14 | 22 | ||||
Maximum P-MOSFET peak switch current | 1 | A | ||||
I(SW)(off) | Off-state current (SW) | V(sw) = 15 V | 1 | 10 | µA | |
fOSC | Oscillator frequency | 0°C ≤ TA ≤ 85°C | 1.295 | 1.6 | 2.1 | MHz |
–40°C ≤ TA ≤ 85°C | 1.191 | 1.6 | 2.1 | |||
ΔVO(ΔVI) | Line regulation | 2.7 V ≤ VI ≤ 5.7 V, Iload = 100 mA | 0.012 | %/V | ||
ΔVO(ΔIO) | Load regulation | 0 mA ≤ IO ≤ 300 mA | 0.2 | %/A | ||
NEGATIVE CHARGE PUMP VO2 | ||||||
VO2 | Output voltage range | –2 | V | |||
V(REF) | Reference output voltage (REF) | 1.205 | 1.213 | 1.219 | V | |
Vref | Feedback regulation voltage (FB2) | –36 | 0 | 36 | mV | |
IIB | Feedback input bias current | 10 | 100 | nA | ||
rDS(on) | Q8 P-Channel switch rDS(ON) | IO = 20 mA | 4.3 | 8 | Ω | |
Q9 N-Channel switch rDS(ON) | 2.9 | 4.4 | ||||
IOM | Maximum output current | 20 | mA | |||
ΔVO(ΔVI) | Line regulation | 7 V ≤ VO1 ≤ 15 V, IO = 10 mA, VO2 = –5 V | 0.09 | %/V | ||
ΔVO(ΔIO) | Load regulation | 1 mA ≤ IO ≤ 20 mA, VO2 = –5 V | 0.126 | %/mA | ||
POSITIVE CHARGE PUMP VO3 | ||||||
VO3 | Output voltage range | 30 | V | |||
V(REF) | Reference output voltage | 1.205 | 1.213 | 1.219 | V | |
Vref | Feedback regulation voltage (FB3) | 1.187 | 1.214 | 1.238 | V | |
IIB | Feedback input bias current | 10 | 100 | nA | ||
rDS(on) | Q3 P-Channel switch rDS(on) | IO = 20 mA | 9.9 | 15.5 | Ω | |
Q4 N-Channel switch rDS(on) | 1.1 | 1.8 | ||||
Q5 P-Channel switch rDS(on) | 4.6 | 8.5 | ||||
Q6 N-Channel switch rDS(on) | 1.2 | 2.2 | ||||
Vd | D1 – D4 Shottky diode forward voltage | I(D1-D4) = 40 mA | 610 | 720 | mV | |
IOM | Maximum output current | 20 | mA | |||
ΔVO(ΔVI) | Line regulation | 10 V ≤ VO1 ≤ 15 V, IO = 10 mA, VO3 = 27 V | 0.56 | %/V | ||
ΔVO(ΔIO) | Load regulation | 1 mA ≤ IO ≤ 20 mA, VO3 = 27 V | 0.05 | %/mA | ||
LINEAR REGULATOR CONTROLLER VO4 | ||||||
VO4 | Output voltage range (FB4) | 4.5 V ≤ VI ≤ 5.5 V, 10 mA ≤ IO ≤ 500 mA | 3.2 | 3.3 | 3.4 | V |
I(BASE) | Maximum base drive current | VI – VO4 – VBE ≥ 0.5 V (1) | 13.5 | 19 | mA | |
VI – VO4 – VBE ≥ 0.75 V (1) | 20 | 27 | ||||
ΔVO(ΔVI) | Line regulation | 4.75 V ≤ VI ≤ 5.5 V, IO = 500 mA | 0.186 | %/V | ||
ΔVO(ΔIO) | Load regulation | 1 mA ≤ IO ≤ 500 mA, VI = 5 V | 0.064 | %/A | ||
Start-up current | VO4 ≤ 0.8 V | 11 | 20 | 25 | mA | |
VCOM BUFFER | ||||||
Vcm | Common mode input range | 2.25 | VO1-2 | V | ||
VIo | Input offset voltage (IN) | IO = 0 mA | –25 | 25 | mV | |
ΔVO(ΔIO) | DC Load regulation | IO = ±25 mA | –30 | 37 | mV | |
IO = ±50 mA | –45 | 55 | ||||
IO = ±100 mA | –72 | 85 | ||||
IO = ±150 mA | –97 | 110 | ||||
IIB | Input bias current (IN) | –300 | –30 | 300 | nA | |
IOM | Peak output current | VO1 = 15 V | 1.2 | A | ||
VO1 = 10 V | 0.65 | A | ||||
VO1 = 5 V | 0.15 | A | ||||
FAULT PROTECTION THRESHOLDS | ||||||
V(th, VO1) | Shutdown threshold | VO1 Rising | –12% VO1 | –8.75% VO1 | –6 VO1 | V |
V(th, VO2) | VO2 Rising | –13 VO2 | –9% VO2 | –5 VO2 | V | |
V(th, VO3) | VO3 Rising | –11 VO3 | –8% VO3 | –5 VO3 | V |
PACKAGE | RΘJA | TA ≤ 25°C POWER RATING |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
24-Pin TSSOP | 30.13 C°/W (PWP soldered) | 3.3 W | 1.83 W | 1.32 W |
24-Pin VQFN | 30 C°/W | 3.3 W | 1.8 W | 1.3 W |