SLVS493E March 2004 – April 2022 TPS65130 , TPS65131
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 19 | — | Analog ground pin |
BSW | 7 | O | Gate control pin for external battery switch. This pin goes low when ENP is set high. |
CN | 18 | — | Compensation pin for inverting converter control |
CP | 21 | — | Compensation pin for boost converter control |
ENN | 10 | I | Enable pin for the negative output voltage (0 V: disabled, VIN: enabled) |
ENP | 8 | I | Enable pin for the positive output voltage (0 V: disabled, VIN: enabled) |
FBN | 16 | I | Feedback pin for the negative output voltage divider |
FBP | 22 | I | Feedback pin for the positive output voltage divider |
INN | 5, 6 | I | Inverting converter switch input |
INP | 1, 24 | I | Boost converter switch input. |
NC | 12, 20 | — | Not connected |
OUTN | 13, 14 | O | Inverting converter switch output. |
PGND | 2, 3 | — | Power ground pin |
PSN | 11 | I | Power-save mode enable for inverter stage (0 V: disabled, VIN: enabled) |
PSP | 9 | I | Power-save mode enable for boost converter stage (0 V: disabled, VIN: enabled) |
VIN | 4 | I | Control supply input |
VNEG | 15 | I | Negative output voltage sense input |
VPOS | 23 | I | Positive output voltage sense input |
VREF | 17 | O | Reference output voltage. Bypass this pin with a 220-nF capacitor to ground. Connect the lower resistor of the negative output voltage divider to this pin |