SLVSA76G March 2010 – January 2016 TPS65180B , TPS65181 , TPS65181B
PRODUCTION DATA.
The TPS6518x and TPS65181xB family of devices are single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high-efficiency DC–DC boost converters generate ±17-V rails which are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel. Two tracking LDOs create the ±15-V source driver supplies which support up to 120-mA of output current. All rails are adjustable through the I2C interface to accommodate specific panel requirements.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65180(2) | VQFN (48) | 7.00 mm × 7.00 mm |
TPS65180B | ||
TPS65181(2) | ||
TPS65181B |
Changes from F Revision (February 2011) to G Revision