SLVSA76G March 2010 – January 2016 TPS65180B , TPS65181B
PRODUCTION DATA.
FUNCTION | TPS65180 TPS65180B |
TPS65181 TPS65181B |
---|---|---|
Compatibility | EPSON ISIS (S1D113522) | EPSON ISIS (S1D113522) |
EPSON Broadsheet (S1D13521) | ||
OMAP | OMAP | |
ST | ST | |
Temperature sensor | Triggered by host | Automatically triggers every 60 s |
I2C interface | Standard | Supports standard and Broadsheet protocol |
Fault recovery | INT register must be read before rails can be re-enabled after a fault | Interrupts are automatically reset when faults clear. No need to read INT register. |
VCOM adjust default | I2C control | External potentiometer |