SLDS187A October 2018 – December 2019 TPS65216
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | IN_BIAS, IN_LDO1, IN_DCDC1, IN_DCDC2, IN_DCDC3, IN_DCDC4 | –0.3 | 7 | V | |
IN_LS | –0.3 | 11.2 | |||
Input voltage | All pins unless specified separately | –0.3 | 7 | V | |
Output voltage | All pins unless specified separately | –0.3 | 7 | V | |
Sink current | PGOOD, nWAKEUP, nINT, nPFO, SDA, GPIO1, GPIO2 | 6 | mA | ||
TA | Operating ambient temperature | –40 | 105 | °C | |
TJ | Junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |