SLDS187A October 2018 – December 2019 TPS65216
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, IN_BIAS | 3.6 | 5.5 | V | ||
Input voltage for DCDC1, DCDC2, DCDC3, and DCDC4 | 3.6 | 5.5 | V | ||
Input voltage for LDO1 | 1.8 | 5.5 | V | ||
Input voltage for LS | 1.8 | 10 | V | ||
Output voltage for DCDC1 | 0.85 | 1.675 | V | ||
Output voltage for DCDC2 | 0.85 | 1.675 | V | ||
Output voltage for DCDC3 | 0.9 | 3.4 | V | ||
Output voltage for DCDC4 | 1.175 | 3.4 | V | ||
Output voltage for LDO1 | 0.9 | 3.4 | V | ||
Output current for DCDC1, DCDC2, and DCDC3 | 0 | 1.8 | A | ||
Output current for DCDC4 | VIN_DCDC4 = 2.8 V | 1 | A | ||
VIN_DCDC4 = 3.6 V | 1.3 | ||||
VIN_DCDC4 = 5 V | 1.6 | ||||
Output current for LDO1 | 0 | 400 | mA | ||
Output current for LS | VIN_LS > 2.3 V | 0 | 900 | mA | |
VIN_LS ≤ 2.3 V | 0 | 475 |