SLVSB64I November 2011 – March 2018 TPS65217
PRODUCTION DATA.
DEFUVLO is shown in Figure 53 and described in Table 25.
Return to Summary Table.
This register is password protected.
DATA BIT | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
FIELD NAME | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | UVLO[1:0] | |
READ/WRITE | R | R | R | R | R | R/W | R/W | R/W |
RESET VALUE | 0b | 0b | 0b | 0b | 0b | 0b | 1b | 1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–3 | Reserved | R | 00000b | These bits are reserved |
2 | Reserved | R/W | 0b | This bit is reserved |
1–0 | UVLO[1:0] | R/W | 11b |
Undervoltage lockout setting 00b = 2.73 V 01b = 2.89 V 10b = 3.18 V 11b = 3.3 V |