SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
INT is shown in Figure 32 and described in Table 4.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PBM | ACM | USBM | Reserved | PBI | ACI | USBI |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | 0b | This bit is reserved |
6 | PBM | R/W | 0b |
Push-button status change interrupt mask 0b = Interrupt is issued when PB status changes. 1b = No interrupt is issued when PB status changes. |
5 | ACM | R/W | 0b |
AC interrupt mask 0b = Interrupt is issued when power to the AC input is applied or removed. 1b = No interrupt is issued when power to the AC input is applied or removed. |
4 | USBM | R/W | 0b |
USB power status change interrupt mask 0b = Interrupt is issued when power to USB input is applied or removed. 1b = No interrupt is issued when power to USB input is applied or removed. |
3 | Reserved | R | 0b | This bit is reserved |
2 | PBI | R | 0b |
Push-button status change interrupt
0b = No change in status 1b = Push-button status change (PB_IN changed high to low or low to high) |
1 | ACI | R | 0b |
AC power status change interrupt
0b = No change in status 1b = AC power status change (power to the AC pin has either been applied or removed) |
0 | USBI | R | 0b |
USB power status change interrupt
0b = No change in status 1b = USB power status change (power to the USB pin has either been applied or removed) |