SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SEQ5 is shown in Figure 58 and described in Table 30.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DLY1[1:0] | DLY2[1:0] | DLY3[1:0] | DLY4[1:0] | ||||
R/W-00b | R/W-10b | R/W-00b | R/W-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | DLY1[1:0] | R/W, E2(1) | 00b |
Delay1 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
5–4 | DLY2[1:0] | R/W, E2(1) | 10b |
Delay2 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
3–2 | DLY3[1:0] | R/W, E2(1) | 00b |
Delay3 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |
1–0 | DLY4[1:0] | R/W, E2(1) | 00b |
Delay4 time 00b = 1 ms 01b = 2 ms 10b = 5 ms 11b = 10 ms |