SLDS206E November 2014 – February 2021 TPS65218
PRODUCTION DATA
The TPS65218 is a single chip power management IC, specifically designed to support both portable (Li-Ion battery) and non-portable (5-V adapter) applications.The device is characterized across a –40°C to +105°C temperature range, making it suitable for a wide range of industrial applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65218 | VQFN (48) | 6.00 mm × 6.00 mm |
TPS65218 | HTQFP (48) | 7.00 mm × 7.00 mm |