SLDS261A November 2019 – February 2021 TPS6521815
PRODUCTION DATA
The TPS6521815 is a single chip, power-management IC (PMIC) that is user-programmable to power a variety of SoCs and FPGAs. The device is characterized across a –40°C to +105°C temperature range, making it suitable for various industrial applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS6521815 | VQFN (48) | 6.00 mm × 6.00 mm |