SLDS260A
November 2019 – February 2021
TPS6521825
PRODUCTION DATA
1
Features
2
Applications
3
Description
3.1
Simplified Schematic
4
Revision History
5
Description (continued)
6
Pin Configuration and Functions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Recommended Operating Conditions
7.4
Thermal Information
7.5
Electrical Characteristics
7.6
Timing Requirements
7.7
Typical Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Wake-Up and Power-Up and Power-Down Sequencing
8.3.1.1
Power-Up Sequencing
8.3.1.2
Power-Down Sequencing
8.3.1.3
Strobe 1 and Strobe 2
8.3.1.4
Supply Voltage Supervisor and Power-Good (PGOOD)
8.3.1.5
Backup Supply Power-Good (PGOOD_BU)
8.3.1.6
Internal LDO (INT_LDO)
8.3.1.7
Current Limited Load Switches
8.3.1.7.1
Load Switch 1 (LS1)
8.3.1.7.2
Load Switch 2 (LS2)
8.3.1.7.3
Load Switch 3 (LS3)
8.3.1.8
LDO1
8.3.1.9
Coin Cell Battery Voltage Acquisition
8.3.1.10
UVLO
8.3.1.11
Power-Fail Comparator
8.3.1.12
Battery-Backup Supply Power-Path
8.3.1.13
DCDC3 and DCDC4 Power-Up Default Selection
8.3.1.14
I/O Configuration
8.3.1.14.1
Configuring GPO2 as Open-Drain Output
8.3.1.14.2
Using GPIO3 as Reset Signal to DCDC1 and DCDC2
8.3.1.15
Push Button Input (PB)
8.3.1.15.1
Signaling PB-Low Event on the nWAKEUP Pin
8.3.1.15.2
Push Button Reset
8.3.1.16
AC_DET Input (AC_DET)
8.3.1.17
Interrupt Pin (INT)
8.3.1.18
I2C Bus Operation
8.4
Device Functional Modes
8.4.1
Modes of Operation
8.4.2
OFF
8.4.3
ACTIVE
8.4.4
SUSPEND
8.4.5
RESET
8.5
Programming
8.5.1
Programming Power-Up Default Values
8.6
Register Maps
9
Application and Implementation
9.1
Application Information
9.1.1
Applications Without Backup Battery
9.1.2
Applications Without Battery Backup Supplies
9.2
Typical Application
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.2.1
Output Filter Design
9.2.2.2
Inductor Selection for Buck Converters
9.2.2.3
Output Capacitor Selection
9.2.3
Application Curves
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Documentation Support
12.1.1
Related Documentation
12.2
Receiving Notification of Documentation Updates
12.3
Support Resources
12.4
Trademarks
12.5
Electrostatic Discharge Caution
12.6
Glossary
13
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RSL|48
MPQF193A
Thermal pad, mechanical data (Package|Pins)
RSL|48
QFND155O
Orderable Information
slds260a_oa
slds260a_pm
1
Features
Three Adjustable Step-Down Converters With Integrated Switching FETs (DCDC1, DCDC2, and DCDC3):
DCDC1:
0.85
-V Default, up to 1.8 A
DCDC2: 1.1-V Default, up to 1.8 A
DCDC3:
3.3
-V Default, up to 1.8 A
VIN Range From
2.7
V to 5.5 V
Adjustable Output Voltage Range 0.85 V to 1.675 V (DCDC1 and DCDC2)
Adjustable Output Voltage Range 0.9 V to 3.4 V (DCDC3)
Power Save Mode at Light Load Current
100% Duty Cycle for Lowest Dropout
Active Output-Discharge When Disabled
One Adjustable Buck-Boost Converter With Integrated Switching FETs (DCDC4):
DCDC4:
1.8
-V Default, up to 1.6 A
VIN Range from
2.7
V to 5.5 V
Adjustable Output Voltage Range from 1.175 V to 3.4 V
Active Output-Discharge When Disabled
Two Low-Quiescent Current, High Efficiency Step-Down Converters for Battery Backup Domain (DCDC5, DCDC6)
DCDC5: 1-V Output
DCDC6: 1.8-V Output
VIN Range from 2.2 V to 5.5 V
Supplied From System Power or Coin-Cell Backup Battery
Adjustable General-Purpose LDO (LDO1)
LDO1: 1.8-V Default up to 400 mA
VIN Range from 1.8 V to 5.5 V
Adjustable Output Voltage Range from 0.9 V to 3.4 V
Active Output-Discharge When Disabled
Low-Voltage Load Switch (LS1) With 350-mA Current Limit
VIN Range From 1.2 V to 3.6 V
110-mΩ (Max) Switch Impedance at 1.35 V
5-V Load Switch (LS2) With 100-mA or 500-mA Selectable Current Limit
VIN Range From
3 V
to 5.5 V
500-mΩ (Max) Switch Impedance at 5 V
High-Voltage Load Switch (
LS3
) With 100-mA or 500-mA Selectable Current Limit
VIN Range From 1.8 V to 10 V
500-mΩ (Max) Switch Impedance
Supervisor With Built-in Supervisor Function Monitors
DCDC1, DCDC2 ±4% Tolerance
DCDC3, DCDC4 ±5% Tolerance
LDO1 ±5% Tolerance
Protection, Diagnostics, and Control:
Undervoltage Lockout (UVLO)
Always-on Push-Button Monitor
Overtemperature Warning and Shutdown
Separate Power-Good Output for Backup and Main Supplies
I
2
C Interface (Address 0x24) (See
Timing Requirements
for I
2
C Operation at 400 kHz)