SLVSH09A November 2023 – June 2024 TPS6522005-EP
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Electrical Characteristics | |||||||
11.1.1 | VOL | Low-level Output Voltage | VIO = 3.6V, IOL = 3mA for Standard mode and Fast mode, IOL = 20mA for Fast mode+, SDA | 0.40 | V | ||
11.1.2 | VIL | Low-level Input Voltage | SDA, SCL | 0.40 | V | ||
11.1.3 | VIH | High-level Input Voltage | SDA, SCL | 1.26 | V | ||
11.1.4 | VHYST | Input buffer Hysteresis | EN_BP/VSENSE, MODE_RESET, MODE_STBY, SDA, SCL, GPIO | 100 | 500 | mV | |
11.1.5 | CB | Capacitive Load for SDA and SCL | 400 | pF | |||
Timing Requirements | |||||||
11.2.1 | ƒSCL | Serial Clock Frequency | Standard mode | 100 | kHz | ||
11.2.2 | Fast mode | 400 | |||||
11.2.3 | Fast mode+ | 1 | MHz | ||||
11.3.1 | tLOW | SCL low Time | Standard mode | 4.7 | µs | ||
11.3.2 | Fast mode | 1.3 | |||||
11.3.3 | Fast mode+ | 0.50 | |||||
11.4.1 | tHIGH | SCL high Time | Standard mode | 4.0 | µs | ||
11.4.2 | Fast mode | 0.60 | |||||
11.4.3 | Fast mode+ | 0.26 | |||||
11.5.1 | tSU;DAT | Data setup Time | Standard mode | 250 | ns | ||
11.5.2 | Fast mode | 100 | |||||
11.5.3 | Fast mode+ | 50 | |||||
11.6.1 | tHD;DAT | Data hold Time | Standard mode | 10 | 3450 | ns | |
11.6.2 | Fast mode | 10 | 900 | ||||
11.6.6 | Fast mode+ | 10 | |||||
11.7.1 | tSU;STA | Setup Time for a Start or a REPEATED Start Condition | Standard mode | 4.7 | µs | ||
11.7.2 | Fast mode | 0.60 | |||||
11.7.3 | Fast mode+ | 0.26 | |||||
11.8.1 | tHD;STA | Hold Time for a Start or a REPEATED Start Condition | Standard mode | 4.7 | µs | ||
11.8.2 | Fast mode | 0.60 | |||||
11.8.3 | Fast mode+ | 0.26 | |||||
11.9.1 | tBUF | Bus free Time between a STOP and Start Condition | Standard mode | 4.7 | µs | ||
11.9.2 | Fast mode | 1.3 | |||||
11.9.3 | Fast mode+ | 0.50 | |||||
11.10.1 | tSU;STO | Setup Time for a STOP Condition | Standard mode | 0.60 | µs | ||
11.10.2 | Fast mode | 0.60 | |||||
11.10.3 | Fast mode+ | 0.26 | |||||
11.10.1 | trDA | Rise Time of SDA Signal | Standard mode, VIO = 1.8V, RPU = 10 kΩ and CB = 400 pF | 1000 | ns | ||
11.10.2 | Fast mode, VIO = 1.8V, RPU = 1 kΩ and CB = 400 pF | 20 | 300 | ||||
11.10.3 | Fast mode+, VIO = 1.8V, RPU = 330 Ω and CB = 400 pF | 120 | |||||
11.12.1 | tfDA | Fall Time of SDA Signal | Standard mode, VIO = 1.8V, RPU = 10 kΩ and CB = 400 pF | 300 | ns | ||
11.12.2 | Fast mode, VIO = 1.8V, RPU = 1 kΩ and CB = 400 pF | 6.5 | 300 | ||||
11.12.3 | Fast mode+, VIO = 1.8V, RPU = 330 Ω and CB = 400 pF | 6.5 | 120 | ||||
11.13.1 | trCL | Rise Time of SCL Signal | Standard mode, VIO = 1.8V, RPU = 10 kΩ and CB = 400 pF | 1000 | ns | ||
11.13.2 | Fast mode, VIO = 1.8V, RPU = 1 kΩ and CB = 400 pF | 20 | 300 | ||||
11.13.3 | Fast mode+, VIO = 1.8V, RPU = 330 Ω and CB = 400 pF | 120 | |||||
11.14.1 | tfCL | Fall Time of SCL Signal | Standard mode, VIO = 1.8V, RPU = 10 kΩ and CB = 400 pF | 300 | ns | ||
11.14.2 | Fast mode, VIO = 1.8V, RPU = 1 kΩ and CB = 400 pF | 6.5 | 300 | ||||
11.14.3 | Fast mode+, VIO = 1.8V, RPU = 330 Ω and CB = 400 pF | 6.5 | 120 | ||||
11.15.1 | tSP | Pulse Width of Spike suppressed (SCL and SDA Spikes that are less than the indicated Width are suppressed) | Fast mode, and fast mode+ | 50 | ns |