SLVSD66 September 2015 TPS65233-1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN, LX, BOOST, VLNB | –1 | 30 | V |
VCP | BOOST + 7 | |||
LX | –1 | 30 | ||
VCC, EN, FAULT, SCL, SDA, VCTRL, ISEL, EXTM | –0.3 | 7 | ||
TCAP | –0.3 | 3.6 | ||
PGND, AGND | –0.3 | 0.3 | ||
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, other pins(1) | 2000 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, pin 13 (VLNB)(1) | 6000 | |||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input operating voltage | 4.5 | 20 | V | |
TA | Junction temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS65233-1 | UNIT | |
---|---|---|---|
RTE (WQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 15 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 15 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||
VIN | Input voltage range | VIN | 4.5 | 12 | 20 | V |
IDDSDN | Shutdown supply current | EN = 0 | 160 | µA | ||
IDDQ | LDO input quiescent current | EN = 1, IOUT = 0 A, VBOOST = 14 V, ILNB = 0 mA | 10.5 | mA | ||
UVLO | VIN under voltage lockout | Rising VIN | 4.05 | 4.25 | 4.45 | V |
Falling VIN | 3.6 | 3.8 | 4.1 | |||
Hysteresis | 450 | mV | ||||
OUTPUT VOLTAGE | ||||||
VOUT | Regulated output voltage (non-I2C mode) | VCTRL = 1, SCL = 0, IOUT = 500 mA |
18 | V | ||
VCTRL = 1, SCL = 1, IOUT = 500 mA |
18.2 | 18.6 | 19 | |||
VCTRL = 0, SCL = 0, IOUT = 500 mA |
13 | |||||
VCTRL = 0, SCL = 1, IOUT = 500 mA |
13.1 | 13.4 | 13.7 | |||
VLINEREG | Line regulation-DC | VIN = 7.5 V to 16 V, IOUT = 500 mA |
0.2 | %/V | ||
VLOADREG | Load regulation-DC | IOUT = (10-90%) × IOUTMAX | 0.7 | %/A | ||
IOCP | Output short circuit current limit | RSEL = 200 kΩ, TJ = 25°C | 580 | 650 | 720 | mA |
Tr, Tf | 13-V/18-V transition rising/falling time | CTCAP = 5.6 nF | 0.33 | ms | ||
fSW | Boost switching frequency | 1040 | kHz | |||
Ilimitsw | Switching current limit | VIN = 12 V, VOUT = 18.6 V | 3.2 | A | ||
Rdson_LS | On resistance of low side FET on CH | VIN = 12 V | 120 | mΩ | ||
Vdrop | Linear regulator voltage drop-out | IOUT = 500 mA | 0.8 | V | ||
Irev | Reverse bias current | EN = 1, VLNB = 21 V | 50 | mA | ||
Irev_dis | Disabled reverse bias current | EN = 0, VLNB = 21 V | 3 | mA | ||
LOGIC SIGNALS | ||||||
VEN | Enable threshold level | 1.15 | V | |||
VENH | Enable threshold level hysteresis | 80 | mV | |||
VLOGICh, VLOGICl | VCTRL, EXTM Logic threshold level | High level input voltage | 2 | V | ||
Low level input voltage | 0.8 | |||||
VOL FAULT | FAULT output low voltage | FAULT open drain, IOL= 1 mA | 0.4 | V | ||
fI2C | Maximum I2C clock frequency | 400 | kHz | |||
TONE | ||||||
ftone | Tone frequency | 20 | 22 | 24 | kHz | |
Atone | Tone amplitude | IOUT = 0 mA to 500 mA, COUT = 100 nF |
550 | 680 | 750 | mV |
Dtone | Tone duty cycle | 45% | 50% | 55% | ||
PROTECTION | ||||||
TON | Over current protection on time | 4 | ms | |||
TOFF | Over current protection off time | 128 | ms | |||
THERMAL SHUTDOWN | ||||||
TTRIP | Thermal shut down trip point | Rising temperature | 160 | °C | ||
THYST | Thermal shut down hysteresis | 20 | °C | |||
I2C READ BACK FAULT STATUS | ||||||
VPGOOD | PGOOD trip levels | Feedback voltage low side rising | 95.3% | |||
Feedback voltage low side falling | 94.7% | |||||
Feedback voltage high side rising | 105.3% | |||||
Feedback voltage high side falling | 104.7% | |||||
Twarn | Temperature warning threshold | 125 | °C | |||
I2C INTERFACE | ||||||
VIH | SDA,SCL input high voltage | 2 | V | |||
VIL | SDA,SCL input low voltage | 0.8 | V | |||
II | Input current | SDA, SCL, VI = 0.4 V to 4.5 V | –10 | 10 | µA | |
VOL | SDA output low voltage | SDA open drain, IOL = 2 mA | 0.4 | V | ||
f(SCL) | Maximum SCL clock frequency | 400 | kHz | |||
CB | Capacitance of one bus line (SCL and SDA) | 400 | pF |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tBUF | Bus free time between a STOP and START condition | 1.3 | µs | ||
tHD, STA | Hold time (Repeated) START condition | 0.6 | µs | ||
tSU, STO | Setup time for STOP condition | 0.6 | µs | ||
tLOW | LOW period of the SCL clock | 1.3 | µs | ||
tHIGH | HIGH period of the SCL clock | 0.6 | µs | ||
tSU, STA | Setup time for a repeated START condition | 0.6 | µs | ||
tSU, DAT | Data setup time | 0.1 | µs | ||
tHD, DAT | Data hold time | 0 | 0.9 | µs | |
tRCL | Rise time of SCL signal | 20 + 0.1CB | 300 | ns | |
tRCL1 | Rise time of SCL signal after a repeated START condition and after an acknowledge BIT | 20 + 0.1CB | 300 | ns | |
tf | Fall time of SCL signal | 20 + 0.1CB | 300 | ns | |
tr | Rise time of SDA signal | 20 + 0.1CB | 300 | ns | |
tFDA | Fall time of SDA signal | 20 + 0.1CB | 300 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT VOLTAGE | ||||||
Tr, Tf | 13-V/18-V Transition rising falling time | Ccap = 5.6 nF | 0.33 | ms | ||
TONE | ||||||
Trtone | Tone rise time | IOUT = 0 to 500 mA, COUT = 100 nF | 10 | µs | ||
Tftone | Tone fall time | IOUT = 0 to 500 mA, COUT = 100 nF | 10 | µs |