SLVSDP1F january   2017  – may 2023 TPS65235-1
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Boost Converter
      2. 7.3.2  Linear Regulator and Current Limit
      3. 7.3.3  Boost Converter Current Limit
      4. 7.3.4  Charge Pump
      5. 7.3.5  Slew Rate Control
      6. 7.3.6  Short-Circuit Protection, Hiccup, and Overtemperature Protection
      7. 7.3.7  Tone Generation
      8. 7.3.8  Tone Detection
      9. 7.3.9  Audio Noise Rejection
      10. 7.3.10 Disable and Enable
      11. 7.3.11 Component Selection
        1. 7.3.11.1 Boost Inductor
        2. 7.3.11.2 Capacitor Selection
        3. 7.3.11.3 Surge Components
        4. 7.3.11.4 Consideration for Boost Filtering and LNB Noise
    4. 7.4 Device Functional Modes
    5. 7.5 Programming
      1. 7.5.1 Serial Interface Description
      2. 7.5.2 TPS65235-1 I2C Update Sequence
    6. 7.6 Register Maps
      1. 7.6.1 Control Register 1 (address = 0x00) [reset = 0x08]
      2. 7.6.2 Control Register 2 (address = 0x01) [reset = 0x09]
      3. 7.6.3 Status Register (address = 0x02) [reset = 0x29]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 DiSEqc1.x Support
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 DiSEqc2.x Support
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

Designed for analog and digital satellite receivers, the TPS65235-1 is a monolithic voltage regulator with I2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. The device offers a complete solution with minimum component count, low power dissipation together with simple design and I2C standard interface.

The TPS65235-1 features high power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1-MHz or 500-kHz selectable switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. The TPS65235-1 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I2C is available for system monitoring.

The TPS65235-1 has a special design at FCCM mode to avoid the audible noise especially when VIN is higher or closer to the VLNB output.

The TPS65235-1 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.

Package Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65235-1 RUK (WQFN, 20) 3.00 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-5FB428BF-71A4-4EC8-B467-249994A0ED02-low.gif Simplified Schematic