SLUSDQ8D december 2019 – may 2023 TPS652353
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I2C_CON | PWM/PSM | RESERVED | VSET[3:0] | EXTM TONE | |||
R/W-0b | R/W-0b | R/W-0b | R/W-0100b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | I2C_CON | R/W | 0b |
0b = I2C control disabled 1b = I2C control enabled |
6 | PWM/PSM | R/W | 0b |
0b = PSM at light load 1b = Forced PWM |
5 | RESERVED | R/W | 0b |
Reserved |
4-1 | VSET[3:0] | R/W | 0100b |
LNB output voltage selection 0000b = 11 V 0001b = 11.6 V 0010b = 12.2 V 0011b = 12.8 V 0100b = 13.4 V 0101b = 14 V 0110b = 14.6 V 0111b = 15.2 V 1000b = 15.8 V 1001b = 16.4 V 1010b = 17 V 1011b = 17.6 V 1100b = 18.2 V 1101b = 18.8 V 1110b = 19.4 V 1111b = 21 V |
0 | EXTM TONE | R/W | 0b |
0b = EXTM 44-kHz tone input not support, with only 22-kHz tone output at VLNB 1b = EXTM 44-kHz tone input support, with 44-kHz tone output at VLNB |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TONEAMP | TIMER | ISW | FSET | EN | DOUTMODE | TONE_AUTO | TONE_TRANS |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-1b | R/W-0b | R/W-0b | R/W-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TONEAMP | R/W | 0b |
0b = 22-kHz tone amplitude is 650 mV (typ) 1b = 22-kHz tone amplitude is 750 mV (typ) |
6 | TIMER | R/W | 0b |
0b = Hiccup ON time set to 29 ms and OFF time set to 233 ms 1b = Hiccup ON time set to 58 ms and OFF time set to 466 ms ( If ISW is set as 1A, recommend to set TIMER as 0b. ) |
5 | ISW | R/W | 0b |
0b = Boost switch peak current limit set to 3 × IOCP + 0.8 A 1b = Boost switch peak current limit set to 5 × IOCP + 0.8 A |
4 | FSET | R/W | 0b |
0b = 1-MHz switching frequency 1b = 500-kHz switching frequency |
3 | EN | R/W | 1b |
0b = LNB output disabled 1b = LNB output voltage Enabled |
2 | DOUTMODE | R/W | 0b |
0b = DOUT is kept to low when DIN has the tone input 1b = Reserved, cannot set to 1b |
1 | TONE_AUTO | R/W | 0b |
0b = GDR (External bypass FET control) is controlled by TONE_TRANS 1b = GDR (External bypass FET control) is automatically controlled by 22-kHz tones transmit |
0 | TONE_TRANS | R/W | 1b |
0b = GDR output with VLNB voltage for tone receive. Bypass FET is OFF for tone receiving from satellite 1b = GDR output with VCP voltage. Bypass FET is ON for tone transmit from TPS652353 |
TONE_AUTO | TONE_TRANS | BYPASS FET |
---|---|---|
0b | 0b | OFF |
0b | 1b | ON |
1b | x | Auto Detect |
The TPS652353 has full range of diagnostic flags for operation and debug. Processor can read the status register to check the error conditions. Once the error happens, the flags are changed, once the errors are gone, the flags are set back without I2C access.
If the TSD and OCP flags are triggered, FAULT pin will be pulled low, so FAULT pin can be the interrupt signal to processor. Once TSD and OCP are set to 1b, the FAULT pin logic is latched to low, processor need to read this status register to release the fault conditions.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | 0 | LDO_ON | T125 | TSD | OCP | CABLE_GOOD | VOUT_GOOD |
R-0b | R-0b | R-0b | R-0b | R-1b | R-0b | R-0b | R-1b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b |
Reserved |
6 | TDETGOOD | R | 0b |
0b = 22-kHz tone detected on DIN pin is out of range 1b = 22-kHz tone detected on DIN pin is in range |
5 | LDO_ON | R | 1b |
0b = Internal LDO is turned off but boost converter is on 1b = Internal LDO is turned on and boost converter is on |
4 | T125 | R | 0b |
0b = Die temperature < 125°C 1b = Die temperature > 125°C |
3 | TSD | R | 1b |
0b = No thermal shutdown triggered 1b = Thermal shutdown triggered. The FAULT pin logic is latched to low, processor need to read this register to release the fault conditions |
2 | OCP | R | 0b |
0b = Overcurrent protection conditions released 1b = Overcurrent protection triggered. The FAULT pin logic is latched to low, processor need to read this register to release the fault conditions |
1 | CABLE_GOOD | R | 0b |
0b = Cable not connected 1b = Cable connection good |
0 | VOUT_GOOD | R | 1b |
0b = LNB output voltage out of range 1b = LNB output voltage in range |