SLVSCD3C december   2013  – may 2023 TPS65261 , TPS65261-1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Adjusting the Output Voltage
      2. 7.3.2  Power Failure Detector
      3. 7.3.3  Enable and Adjusting Undervoltage Lockout
      4. 7.3.4  Soft-Start Time
      5. 7.3.5  Power Up Sequencing
        1. 7.3.5.1 External Power Sequencing
        2. 7.3.5.2 Automatic Power Sequencing
      6. 7.3.6  V7V Low Dropout Regulator and Bootstrap
      7. 7.3.7  Out-of-Phase Operation
      8. 7.3.8  Output Overvoltage Protection (OVP)
      9. 7.3.9  Slope Compensation
      10. 7.3.10 Overcurrent Protection
        1. 7.3.10.1 High-side MOSFET Overcurrent Protection
        2. 7.3.10.2 Low-side MOSFET Overcurrent Protection
      11. 7.3.11 Power Good
      12. 7.3.12 Adjustable Switching Frequency
      13. 7.3.13 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pulse Skipping MODE (PSM)
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Inductor Selection
        2. 8.2.2.2 Output Capacitor Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Loop Compensation
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Parts
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Enable and Adjusting Undervoltage Lockout

The EN1/2/3 pin provides electrical on/off control of the device. After the EN1/2/3 pin voltage exceeds the threshold voltage, the device starts operation. If each ENx pin voltage is pulled below the threshold voltage, the regulator stops switching and enters low Iq state.

The EN pin has an internal pull-up current source, allowing the user to float the EN pin to enable the device. If an application requires controlling the EN pin, use open drain or open collector output logic to interface with the pin.

The device implements internal UVLO circuitry on the VIN pin. The device is disabled when the VIN pin voltage falls below the internal VIN UVLO threshold. The internal VIN UVLO threshold has a hysteresis of 500mV. If an application requires either a higher UVLO threshold on the VIN pin or a secondary UVLO on the PVINx in split rail applications, then the ENx pin can be configured as shown in Figure 7-3, Figure 7-4 and Figure 7-5. When using the external UVLO function, it is recommended to set the hysteresis to be greater than 500mV.

The EN pin has a small pull-up current Ip which sets the default state of the pin to enable when no external components are connected. The pull-up current is also used to control the voltage hysteresis for the UVLO function because it increases by Ih after the EN pin crosses the enable threshold. The UVLO thresholds can be calculated using Equation 6 and Equation 7.

Equation 6. GUID-DA7AECC1-DE1C-46D0-A56E-3846DEEC0EEE-low.gif
Equation 7. GUID-82F48F84-A518-4F7E-8D3A-EB6DA71F38CF-low.gif

Where Ih = 3µA, IP = 3.6uA, VENSRISING = 1.2V, VENFALLING = 1.15V.

GUID-E4BA5F0B-81EE-430E-829F-DE20DF4A5FCD-low.gifFigure 7-3 Adjustable VIN Undervoltage Lockout
GUID-E41ED224-5D54-4FBD-B320-0123FA0990B8-low.gifFigure 7-5 Adjustable VIN and PVIN Undervoltage Lockout
GUID-CC660460-9F06-4CD6-8EC0-D5E89ABAD555-low.gifFigure 7-4 Adjustable PVIN Undervoltage Lockout, VIN>4.5V