SLVSE48C january 2018 – may 2023 TPS65268-Q1
PRODUCTION DATA
IOUT = 3 A |
IOUT = 2 A |
IOUT = 2 A |
IOUT = 0.75 to 1.5 A | SR = 0.25 A/µs |
IOUT = 0.5 to 1 A | SR = 0.25 A/µs |
IOUT = 0.5 to 1 A | SR = 0.25 A/µs |
VIN = 5 V, VOUT1 = 1.5 V/2 A, VOUT2 = 1.2 V/1.5 A, | |
VOUT3 = 2.5 V/1.5 A, | |
TA = 25°C EVM condition 4 layers, 75 mm × 75 mm |
IOUT = 2 A |
IOUT = 3 A |
IOUT = 2 A |
IOUT = 1.5 to 2.25 A | SR = 0.25 A/µs |
IOUT = 1 to 1.5 A | SR = 0.25 A/µs |
IOUT = 1 to 1.5 A | SR = 0.25 A/µs |