TPS65280 |
4.5 to 18 V Vin, 4 A, synchronous buck converter with dual power switch |
Fixed 5V Vout, 0.3 ≤ Fsw ≤ 1.4 MHz,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, fixed 1.2-A current limit |
TPS65281,
TPS65281-1 |
4.5 to 18 V Vin, 3 A, synchronous buck converter with a power switch |
0.3 ≤ Fsw ≤ 1.4 MHz,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, adjustable up to 2.7 A current limit |
TPS65282 |
4.5 to 18 V Vin, 4 A, synchronous buck converter with dual power switches |
0.3 ≤ Fsw ≤ 1.4 MHz, PSM at light load,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, adjustable up to 2.7 A current limit |
TPS65286 |
4.5 to 28 V Vin, 6 A, synchronous buck converter with dual power switches |
0.3 ≤ Fsw ≤ 2.2 MHz, PSM at light load,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, adjustable up to 2.7 A current limit |
TPS65287 |
4.5 to 18 V Vin, 3 A / 2 A / 2 A, triple synchronous buck converter with a power switch and pushbutton control |
0.3 ≤ Fsw ≤ 2.2 MHz, PSM at light load,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, adjustable up to 2.7 A current limit |
TPS65288 |
4.5 to 18 V Vin, 3 A / 2 A / 2 A, triple synchronous buck converter with dual power switch |
0.3 ≤ Fsw ≤ 2.2 MHz, PSM at light load,
Power switch: 2.5 V ≤ Vsw_in ≤ 6 V, Fixed 1.2 A current limit |