The TPS65283, TPS65283-1 in thermally-enhanced 4-mm × 4-mm VQFN package is a full featured
4.5- to 18-V Vin, 3.5-A/2.5-A output current synchronous step down DC-DC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates one N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65283 | VQFN (24) | 4.00 mm × 4.00 mm |
TPS65283-1 |
Changes from D Revision (August 2017) to E Revision
Changes from C Revision (August 2014) to D Revision
Changes from B Revision (July 2014) to C Revision
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (June 2014) to A Revision