SLUSDK5 February 2019 TPS65295
PRODUCTION DATA.
The TPS65295 has two enable input pins, SLP_S4 and VTT_CNTL, to provide simple control scheme of output state. All of VPP, VDDQ, VTTREF and VTT are turned on at S0 state (SLP_S4=VTT_CNTL=high). In S3 state (VTT_CNTL=low, SLP_S4=high), VPP, VDDQ, and VTTREF voltages are kept on while VTT is turned off and left at high impedance state (high-Z). The VTT output floats and does not sink or source current in this state. In S4/S5 states (SLP_S4=VTT_CNTL =low), all of the three outputs are turned off and discharged to GND. Each state code represents as follow: S0 = full ON, S3 = suspend to RAM (STR), S4 = suspend to disk (STD), S5 = soft OFF (see Table 1).
STATE | VTT_CNTL | SLP_S4 | VPP | VDDQ | VTTREF | VTT |
---|---|---|---|---|---|---|
S0 | HI | HI | ON | ON | ON | ON |
S3 | LO | HI | ON | ON | ON | OFF (High-Z) |
S5/S4 | LO | LO | OFF (discharge) | OFF (discharge) | OFF (discharge) | OFF (discharge) |