SLUSDK5 February 2019 TPS65295
PRODUCTION DATA.
The Power Good (PGOOD) pin is an open-drain output. Once the VDDQSNS and VPPSNS pins voltage are between 90% and 110% of the target output voltage, the PGOOD is deasserted and floats after a 1-ms de-glitch time. A pullup resistor of 100 kΩ is recommended to pull the voltage up to VCC_5V. The PGOOD pin is pulled low when: