SLUSDK5 February 2019 TPS65295
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS65295RJER | VQFN-HR | RJE | 18 | 3000 | 330 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
TPS65295RJET | VQFN-HR | RJE | 18 | 250 | 180 | 12.4 | 3.3 | 3.3 | 1.1 | 8 | 12 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS65295RJER | VQFN-HR | RJE | 18 | 3000 | 367 | 367 | 35 |
TPS65295RJET | VQFN-HR | RJE | 18 | 250 | 210 | 185 | 35 |