SLUSDK5 February 2019 TPS65295
PRODUCTION DATA.
The TPS65295 monitors the internal die temperature. If the temperature exceeds the threshold value (typically 150°C), the device is shut off and the output will be discharged. This is a non-latch protection. The device restarts switching when the temperature goes below the thermal shutdown recover threshold.