SLUSDU2A September 2019 – October 2020 TPS65296
PRODUCTION DATA
The TPS65296 is designed for LPDDR4/LPDDR4X complete power solution. PVIN is the power input for VDD2 buck, PVIN_VDD1 is the power input for VDD1 buck, VLDOIN input is for VDDQ LDO power supply, VCC_5V is power supply for internal control logic. Below lists the power on sequence scenarios.