SLUSDU2A September 2019 – October 2020 TPS65296
PRODUCTION DATA
The TPS65296 requires input decoupling capacitors on both power supply input PVIN and PVIN_VDD1, and the bulk capacitors are needed depending on the application. The minimum input capacitance required is given in Equation 5.
TI recommends using a high-quality X5R or X7R input decoupling capacitors of 30 µF on the VDD2 buck input voltage pin PVIN, and 10 µF on the VDD1 buck input voltage pin PVIN_VDD1. The voltage rating on the input capacitor must be greater than the maximum input voltage. The capacitor must also have a ripple current rating greater than the maximum input current ripple of the application. The input ripple current is calculated by Equation 6:
An additional 0.1-µF capacitor from PVIN to ground and from PVIN_VDD1 to ground is optional to provide additional high frequency filtering. One ceramic capacitor of 10 µF is recommended for the decoupling capacitor on VLDOIN pin for providing stable power on VDDQ LDO block. A 1-µF ceramic capacitor is needed for the decoupling capacitor on VCC_5V input.