SLDS222C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
POS | PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
17.0 | tSPI | SCK period | 125 | 1000 | ns | |
17.1 | t(high) | SCK logic high duration | 45 | ns | ||
17.2 | t(low) | SCK logic low duration | 45 | ns | ||
17.3 | tsu(cs) | NCS setup time (time between NCS falling edge and SCK rising edge) | 45 | ns | ||
17.4 | td(1) | Delay time (time delay from NCS falling edge to SDO transition from tri-state to 0) | 30 | ns | ||
17.5 | tsu(si) | SDI setup time before SCK falling edge | 20 | ns | ||
17.6 | td(2) | Delay time (time delay from SCK rising edge to valid SDO data) | 0 | 70 | ns | |
17.7 | th(cs) | Hold time (time between SCK falling edge and NCS rising edge) | 45 | ns | ||
17.8 | thl(cs) | SPI transfer inactive time during which NCS remains high (time between two SPI transfers) | 788 | ns | ||
17.9 | ttri | Tri-state time delay (time between NCS rising edge and SDO transitions to tri-state) | 70 | ns |