SLVSDJ1A July 2016 – May 2017 TPS65381A-Q1
PRODUCTION DATA.
The pin configuration drawing in this section is not to scale. For package dimensions, see the mechanical data in Section 10.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VBAT_SAFING | PWR | Battery (supply) input for monitoring (VMON) and BG2 functions (must be reverse protected), should be connected to VBATP |
2 | VCP | PWR | Charge-pump output voltage |
3 | CP1 | PWR | Charge-pump external capacitor, high-voltage side |
4 | CP2 | PWR | Charge-pump external capacitor, low-voltage side |
5 | PGND | GND | Ground (power) |
6 | NRES | O | Cold reset output signal for the microcontroller (MCU) (active-low, internal pullup, open drain output) |
7 | DIAG_OUT | O | Diagnostic output pin for diagnostic MUX. Internal analog (AMUX) and digital (DMUX) signal connection to MCU ADC and digital IO |
8 | NCS | I | SPI chip select (active-low, internal pullup) |
9 | SDI | I | SPI serial data IN (internal pulldown) |
10 | SDO | O | SPI serial data OUT |
11 | SCLK | I | SPI clock (internal pull down) |
12 | RSTEXT | I | Configuration pin to set reset extension time through a resistor to GND |
13 | ERROR/WDI | I | Error input signal from the MCU while using the MCU ESM (with the watchdog in Q&A Mode), trigger input for the watchdog in trigger mode (MCU ESM not used). This pin is edge triggered. |
14 | CANWU | I | Wake-up input from CAN transceiver, other transceiver or other source. Wake-up request latched with CANWU_L. (internal pulldown) |
15 | VSFB1 | I | Feedback input reference for sensor supply regulator (VSOUT1) |
16 | VSIN | PWR | Input supply voltage for the sensor-supply regulator (VSOUT1) |
17 | VSOUT1 | PWR | Output voltage for the VSOUT1 sensor-supply regulator |
18 | VTRACK1 | I | Tracking input reference for sensor-supply regulator (VSOUT1) (internal pulldown) |
19 | GND | GND | Ground (analog) |
23 | GND | GND | Ground (analog) |
20 | VDD5 | PWR | VDD5 regulator output voltage |
21 | VDD3/5 | PWR | VDD3/5 regulator output voltage |
22 | VDDIO | PWR | I/O supply input for pins to and from the MCU |
24 | VDD1_SENSE | I | Reference input for VDD1 regulator (feedback) and input for UV/OV monitoring of VDD1 regulator |
25 | PGND | GND | Ground (power) |
26 | VDD1_G | O | Gate drive of external FET for VDD1 regulator |
27 | VDD6 | PWR | VDD6 switch mode regulator feedback input and supply input for integrated VDD5 and VDD3/5 regulators |
28 | SDN6 | PWR | Switching node for VDD6 switch mode regulator |
29 | VBATP | PWR | Battery (supply) voltage (must be reverse protected), main power supply input for device |
30 | IGN | I | Wake-up input from ignition (key) or other source (internal pulldown) |
31 | SEL_VDD3/5 | I | Input selects voltage level for VDD3/5 regulator (SEL_VDD3/5 pin open: 3.3-V regulation from VDD3/5; SEL_VDD3/5 pin to GND: 5-V regulation from VDD3/5) |
32 | ENDRV | O | Enable output signal for peripherals (for example, motor-driver IC), safing path output (internal pullup, open drain output) |
— | Thermal pad | — | Place thermal vias to large ground plane and connect to GND and PGND pins. |