The TPS65400 is an integrated PMU optimized for applications requiring small form factor and high power conversion efficiency, enabling small space-constrained equipment with high ambient operating temperature without cooling. The device provides high-power efficiency at a system level by enabling a single stage conversion from an intermediate distribution bus with an optimized combination of regulators.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS65400 | VQFN (48) | 7.00 mm × 7.00 mm |