SLVSCQ9E November 2014 – March 2022 TPS65400
PRODUCTION DATA
PIN_CONFIG_01 command selects pin function and behavior for the selected output’s SSx/ PG pin.
SSPG_PIN_CONFIG sets the selected power supply’s SSx/ PG pin to a soft-start time input pin or a power good output pin.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | MEANING | PINS AFFECTED |
---|---|---|---|---|---|---|
7:1 | — | R | 0000000 | — | — | — |
0 | SSPG_PIN_CONFIG | R/W | 0 | 0 | SSx pin | SSx/ PG pin |
1 | PG pin |
PAGE support is for outputs 0x00 through 0x03.
Changing PIN_CONFIG_01 during normal operation will have no effect. The configuration can only be modified by storing into EEPROM and then reloading the configuration upon reset.