SLVSCQ9E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The output voltage of each buck is set with a resistor divider from BUCK output to FB pin and ground. TI recommends to use a 1% tolerance resistor or better one to get higher output voltage accuracy.
With RFB1 and RFB2, output voltage is determined by:
Default Vref in TPS65400 is 0.8 V. It can be programed from 0.6 to 1.87 V by digital interface PMBus. See (D8h) VREF_COMMAND for more detailed information.