SLVSCQ9E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The IOUT_MAX command sets the current limit for the selected output.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:3 | — | R | 00000 | — | — | — |
2:0 | IOUT_MAX | R/W | 100 | 000 | 2 A | Current limit |
001 | 3 A | |||||
010 | 4 A | |||||
011 | 5 A | |||||
1XX | 6 A |
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:2 | — | R | 000000 | — | — | — |
1:0 | IOUT_MAX | R/W | 11 | 00 | 0.5 A | Current limit |
01 | 1 A | |||||
10 | 2 A | |||||
11 | 3 A |
The limit set by the IOUT_MAX byte sets both the high-side and low-side current limit.
PAGE support is for outputs 0x00 through 0x03.