AMOLED Displays
The TPS65631 is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631 uses a novel technology enabling excellent line transient performance.
DATE | REVISION | NOTES |
---|---|---|
May 2014 | E | No legacy rev history for rev E – first public release |
Changes from D Revision (November 2012) to E Revision
Changes from C Revision (October 2012) to D Revision
Changes from B Revision (October 2012) to C Revision
Changes from A Revision (October 2012) to B Revision
Changes from * Revision (September 2012) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage (2) | SWP, OUTP, FBS, PVIN, AVIN | –0.3 | 6 | V |
OUTN | –0.3 | –6 | V | |
SWN | –6 | 6 | V | |
CTRL | –0.3 | 5.5 | V | |
CT | –0.3 | 3.6 | V | |
Operating junction temperature range, TJ | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TSTG | Storage temperature range | –65 | 150 | °C | |
VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | –2 | 2 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | –500 | 500 | V | ||
Machine model (MM) ESD stress voltage | –200 | 200 | V |
THERMAL METRIC(1) | PD | UNIT | |
---|---|---|---|
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 51.5 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 47.1 | |
RθJB | Junction-to-board thermal resistance | 25.0 | |
ψJT | Junction-to-top characterization parameter | 0.5 | |
ψJB | Junction-to-board characterization parameter | 25.2 | |
RθJCbot | Junction-to-case (bottom) thermal resistance | 4.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
II | Shutdown current into AVIN and PVIN | CTRL pin connected to ground. | 0.1 | µA | ||
VUVLO | Undervoltage lockout threshold | VI rising. | 2.4 | V | ||
VI falling. | 2.1 | |||||
BOOST CONVERTER | ||||||
VO | Output voltage | 4.6 | V | |||
Output voltage tolerance | 25°C ≤ TA ≤ 85°C, no load | –0.5% | 0.5% | |||
–40°C ≤ TA < 85°C, no load | –0.8% | 0.8% | ||||
rDS(ON) | Switch (low-side) on-resistance | I(SWP) = 200 mA | 200 | mΩ | ||
Rectifier (high-side) on-resistance | I(SWP) = 200 mA | 350 | ||||
Switching frequency | IO = 200 mA | 1.7 | MHz | |||
Switch current limit | Inductor valley current | 0.8 | 1 | A | ||
Short-circuit threshold voltage in operation | VO falling | 4.1 | V | |||
Short-circuit detection time during operation | 3 | ms | ||||
Output sense threshold voltage using OUTP | V(OUTP) - V(FBS) increasing | 300 | mV | |||
Output sense threshold voltage using FBS | V(OUTP) - V(FBS) decreasing | 200 | mV | |||
Input resistance of FBS | Between FBS pin and ground | 4 | MΩ | |||
Discharge resistance | CTRL pin connected to ground, IO = 1 mA |
30 | Ω | |||
Line regulation | IO = 200 mA | 0.002 | %/V | |||
Load regulation | 0.01 | %/A | ||||
INVERTING BUCK-BOOST CONVERTER | ||||||
VO | Output voltage default | –4.0 | V | |||
Output voltage range | –4.4 | –1.4 | ||||
Output voltage tolerance | –0.05 | 0.05 | ||||
rDS(ON) | Switch (high-side) on-resistance | I(SWN) = 200 mA | 200 | mΩ | ||
Rectifier (low-side) on-resistance | I(SWN) = 200 mA | 300 | ||||
Switching frequency | IO = 10 mA | 1.7 | MHz | |||
Switch current limit | VI = 2.9 V | 1.5 | 2.2 | A | ||
Short-circuit threshold voltage during operation | Voltage drop from nominal VO | 500 | mV | |||
Short-circuit threshold voltage during start-up | 180 | 200 | 230 | |||
tSCP | Short-circuit detection time during start-up | 10 | ms | |||
Short-circuit detection time during operation | 3 | ms | ||||
Discharge resistance | CTRL pin connected to ground, IO = 1 mA |
150 | Ω | |||
Line regulation | IO = 200 mA | 0.006 | %/V | |||
Load regulation | 0.31 | %/A | ||||
CTRL | ||||||
High-level threshold voltage | 1.2 | V | ||||
Low-level threshold voltage | 0.4 | V | ||||
Pull-down resistance | 150 | 400 | 860 | kΩ | ||
OTHER | ||||||
R(CT) | CT pin output resistance | 150 | 300 | 500 | kΩ | |
tINIT | Initialization time | 300 | 400 | µs | ||
tOFF | Shut-down time | 30 | 80 | µs | ||
tSTORE | Data storage time | 30 | 80 | µs | ||
TSD | Thermal shutdown temperature | 145 | °C |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
CTRL Interface | |||||
tHIGH | High-level pulse duration | 2 | 10 | 25 | µs |
tLOW | Low-level pulse duration | 2 | 10 | 25 | µs |
At TA = 25°C, unless otherwise noted.