SLVSBK1E September 2012 – May 2014 TPS65631
PRODUCTION DATA.
The TPS65631 is designed to operate from an input voltage supply range between 2.9 V and 4.5 V. If the input supply is located more than a few centimeters from the TPS65631 additional bulk capacitance may be required. The 2×10 µF shown in the schematics in this data sheet are a typical choice for this function.