SLVSC27D July 2013 – October 2016 TPS65631W
PRODUCTION DATA.
The TPS65631W is designed to operate from an input voltage supply range between 2.9 V and 4.5 V. If the input supply is located more than a few centimeters from the TPS65631W additional bulk capacitance may be required. The 10 µF shown in the schematics in this data sheet is a typical choice for this function.